Type AB-F90 - 90º Flange Sealed Fitting

90º Flange Fitting

90° flange elbow compression type fittings providing a 4 hole panel mounting facility. These fittings are designed for use with all types of unslit Harnessflex conduit, maintaining maximum conduit bore.

  • 90˚ Flange design avoids cable damage and abrasion.
  • IP67 - IP68 (2 bar for 30 minutes) - SRN sealing bush protects against ingress of water and dust.
  • Integral O ring face seal provides seal between panel / bulkhead and fitting.
  • Cap-nut retention ring ensures integrity of assembly under extreme vibration
  • Available with metric, PG fixed male NPT & PF threads
  • Polyamide (Nylon) 66
  • Temperature Range: -40ºC to +150ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free
Untitled-1

Conformity

  • ADR approved (NC conduits ONLY)
  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Parts list
Documents
Related products
Contact us
Part No. Cap Nut Sealing Bush Conduit Size
NC NW
AB32-F90 CN32 SRN29 32 29
AB40-F90 CN36 SRN36 40 36
AB50-F90 CN48 SRN48 50 48
NOTE: Order flange bodies, cap nuts and sealing bushes separately
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language