Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Type CGS - Cable Glands

Sealed Fitting

Straight compression type cable glands incorporating fixed male threads to provide secure cable connections through knockouts and threaded entries.

  • IP67 - IP68 (2 bar for 30 minutes) SRN sealing bush protects against ingress of water and dust.
  • Polyamide (Nylon) 66
  • Temperature Range: -40ºC to +150ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free


Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Parts list
Documents
3D Models
Related products
Contact us

Metric cable gland

Metric Part No. Metric Thread Cable OD Range
CGS-M16 M16 x 1.5mm 4.0 - 10.0mm
CGS-M20 M20 x 1.5mm 6.0 - 12.0mm
CGS-M25 M25 x 1.5mm 13.0 - 18.0mm
CGS-M32 M32 x 1.5mm 17.0 - 25.0mm
CGS-M40 M40 x 1.5mm 24.0 - 32.0mm
NOTE: OD = Oustside diameter

PG cable gland

PG
Part No.
PG Thread Cable OD Range
CGS-PG07 PG7 2.0 - 6.5mm
CGS-PG09 PG9 4.0 - 10.0mm
CGS-PG11 PG11 6.0 - 12.0mm
CGS-PG13 PG13.5 6.0 - 12.0mm
CGS-PG16 PG16 10.0 - 14.0mm
CGS-PG21 PG21 13.0 - 18.0mm
CGS-PG29 PG29 17.0 - 25.0mm
NOTE: OD = Oustside diameter
  • Contact us

    Submit your inquiry and we will contact you

    Contact us