Type TP - Sealed T-piece fitting

External T-piece

Symmetrical, 3 junction compression type fittings providing a variety of conduit size configurations. These fittings are designed for use with all types of unslit Harnessflex conduit, maintaining maximum conduit bore.

  • IP67 - IP68 (2 bar for 30 minutes) - sealing bush protects against ingress of water and dust.
  • Cap-nut retention ring ensures integrity of assembly under extreme vibration
  • Smooth contoured internal form protects cables from damage during installation.
  • Integral mounting bracket - provides secure external fixing point.
  • Removable IP67 inspection lid
  • Polyamide (Nylon) 66
  • Temperature Range: -40ºC to +150ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free
tpb20

Conformity

  • ADR approved (NC conduits ONLY)
  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Parts list
Documents
3D Models
Related products
Contact us
T-piece with Bracket Part No. T-piece no Bracket Part No. Cap Nut Sealing Bush Conduit Size
NC NW
A B C A B C
TP12 CN07 SRN07 10 10 10 8.5 8.5 8.5
TP12 CN09 SRN09 12 12 12 10 10 10
TP16 CN11 SRN11 16 16 16 13 13 13
TPB20 TP20 CN16 SRN16 20 20 20 17 17 17
TPB28 TP28 CN21 SRN21 25 25 25 22 22 22
TPB28 TP28 CN28 SRN28 28 28 28 23 23 23
TPB32 CN32 SRN29 32 32 32 29 29 29

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language