Type TPM - Sealed multi-way fitting

Multi-way fitting

Asymmetrical 4 junction compression fitting. These fittings are designed for use with all types of unslit Harnessflex conduit, maintaining maximum conduit bore.

  • IP67 - IP68 (2 bar for 30 minutes) - sealing bush protects against ingress of water and dust.
  • Cap-nut retention ring ensures integrity of assembly under extreme vibration
  • Smooth contoured internal form protects cables from damage during installation.
  • Integral mounting bracket - provides secure external fixing point.
  • Removable IP67 inspection lid
  • Polyamide (Nylon) 66
  • Temperature Range: -40ºC to +150ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free
tpm2512

Conformity

  • ADR approved (NC conduits ONLY)
  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Parts list
Documents
3D Models
Related products
Contact us
Part No. Cap Nut Sealing Bush Conduit Size (NC) Conduit Size (NW)
A B A B A B A B
TPM2512 CN21 CN07 SRN21 SRN07 25 10 22 8.5
TPM2512 CN21 CN09 SRN21 SRN09 25 12 22 10
TPM2512 CN28 CN07 SRN28 SRN07 28 10 23 8.5
TPM2512 CN28 CN09 SRN28 SRN09 28 12 23 10
NOTE: Order Multi-way fitting, cap nuts and sealing bushes separately
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language