Type XP - Sealed X-piece fitting

External X-piece

Symmetrical, 4 junction compression type fittings providing a variety of conduit size configurations. These fittings are designed for use with all types of unslit Harnessflex conduit, maintaining maximum conduit bore.

  • IP67 - IP68 (2 bar for 30 minutes) - sealing bush protects against ingress of water and dust.
  • Cap-nut retention ring ensures integrity of assembly under extreme vibration
  • Smooth contoured internal form protects cables from damage during installation.
  • Integral mounting bracket - provides secure external fixing point.
  • Removable IP67 inspection lid
  • Polyamide (Nylon) 66
  • Temperature Range: -40ºC to +150ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free
xp20

Conformity

  • ADR approved (NC conduits ONLY)
  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Parts list
Documents
3D Models
Related products
Contact us
Part No. Cap Nut Sealing Bush Conduit Size (NC) Conduit Size (NW)
A B C D A B C D
XP20 CN16 SRN16 20 20 20 20 17 17 17 17
NOTE: Order X-piece bodies, cap nuts and sealing bushes separately
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language