Harnessflex Compact Systems
Available through our unique 06 Reducer, these compact Harnessflex conduit systems make the ideal solution for small diameter cable work, sensor system protection or general signal monitoring assemblies. Recommended applications include:
- O2 / wideband / narrowband sensors
- Exhaust Gas Temperature (EGT) sensors
- Thermocouple wiring protection
- Flying leads protection
- Interlock and switching circuits
- Emission systems
Also available seperately, the Harnessflex 06 Reducer is designed to seat in the conduit outlet of any 8mm (NW 7.5) Harnessflex fitting or connector interface - allowing quick and easy conversion of existing stock into 6mm size. This enables the use of 06 (NW 4.5) conduit with our popular range of fittings and connector interfaces, making possible a full compact size cable protection system.
Harnessflex Compact Systems are also available with extreme temperature protection capabilities, helping to keep cables and connectors safe in the most demanding environments.