Harnessflex Easy Install Solution

Harnessflex offers complete system solutions for the routing and protection of electrical wiring against damage by impact, mechanical abrasion, liquid ingress and corrosive salts. Using a Harnessflex conduit system ensures that vulnerable connectors are not exposed to the elements, impact of foreign bodies or jet washing, all of which can cause vehicle malfunction and failure.

Featuring a unique vibration friendly profile (VFP) as standard, as well as UV and heat stabilisation as standard, Harnessflex easy install conduit systems provide 10-150% greater life expectancy in dynamic or vibrating applications, when compared with other products. This maximises the productivity of the system being protected, whilst minimising the risk of electrical failure.

System includes:

  • HFX CTPA conduit - Highly flexible whilst offering strong resistance to abrasion, impact and shock, CTPA conduit is the ideal choice for fast and simple installations 
  • HFX T / Y /  Backshell fitting - Offering protection against ingress and elemental damage, whilst ensuring correct assembly

Our offering

More information

Select region / language