Harnessflex Solution for Maximum Impact Resistance

Harnessflex offers complete system solutions for the routing and protection of electrical wiring against damage by impact, mechanical abrasion, liquid ingress and corrosive salts. Using a Harnessflex conduit system ensures that vulnerable connectors are not exposed to the elements, impact of foreign bodies or jet washing, all of which can cause vehicle malfunction and failure.

Built to offer the best cable protection system for Heavy Automotive applications, the Harnessflex recommended solution for maximum impact resistance is our NC conduit system enhanced with a CCSB conduit clip. With the added CCSB clip, this boosts the NC conduit with up to 50% greater resistance to impact, compression and mechanical strain, as well as 20% extra tensile strength.

System includes:

  • HFX NC conduit - NC standard weight is extensively used in harnesses on HGV, off-road vehicles and marine applications where a superior protection against impact and mechanical shock is required.
  • HFX T / Y /  Backshell fitting - Offering protection against ingress and elemental damage, whilst ensuring correct assembly
  • CCSB conduit clip - 3-in-1 circular clips that strengthen conduit, provide greater strain relief and facilitate numerous reducing options

Our offering

More information

Select region / language