EXLUB range - Oil resistant UL specification PVC with a galvanised steel core


Robust conduit made from galvanised steel core with a PVC coating for increased protection from dilute acids, alkalis and hydro-carbon products.

Product approvals

  • ATEX - Baseefa 15ATEX0175X
  • IECEx - IECEx BAS 15.0130X
  • II 2 GD, Ex eb IIC Gb Ex tb IIIC Db
  • UL360 - E76358
  • -20°C to +70°C    

product-approval-logo-atex product-approval-logo-iec-ex  product-approval-logo-c-ul-us

Recommended fittings

More information

Select region / language