EXSHC range - High temperature resistant, highly flexible conduit with a stainless steel core

Conduit for high temperature applications, where a high degree of flexibility is required. Made from stainless steel core with a thermoplastic rubber coating.

Product approvals

  • ATEX - Baseefa 15ATEX0175X
  • IECEx - IECEx BAS 15.0130X
  • II 2 GD, Ex eb IIC Gb Ex tb IIIC Db
  • -35°C to +105°C
  • IEC 61386 compliant      

product-approval-logo-atex product-approval-logo-iec-ex

EXLB

More information

Select region / language