Products & Solutions
Industries
Services
Careers
About us
Contact us
Suggestions
Products
See more products
Offerings
Offerings
Low Voltage Products
Low Voltage Products
Products
Products
Conduit & fittings
Conduit & fittings
Kopex-Ex
Kopex-Ex
Ex Metallic conduit systems
Ex Metallic conduit systems
Ex Metallic Fittings
Ex Metallic Fittings
G1 conduit fitting
G1 conduit fitting
G1 conduit fitting
Features
Constructed from stainless steel with an epoxy resin barrier
High specification product - Group I - ideal for all hazardous area applications
Product approvals
ATEX
-Baseefa 16ATX0174X
IECEx
- IECEx BAS 16.0088X
I M2 II 2 GD Ex d e I Mb
Ex d e IIC Gb
Ex tb IIIC Db
CSA:
CSA 060582
Class I Div 2 ABCD C
lass II Div 1 EFG
-60ºC to +130ºC
IP66
Recommended conduits
EXLHC and EXLLHC conduits
EXSHC and EXSLHC conduits
EXBBT conduits
EXLT conduits
EXLB conduits
EXLUB conduits
More information
Product information - Nickel plated
Product information - Stainless steel
Technical data sheet
Enquiry form
Part No
Size
Thread
GID
Part No
Size
Thread
GID
HAMM0304G1
16mm
M20
7TCA297090R0125
HAAM0304G1
16mm
1/2NPT
7TCA297090R0062
HAMM0404G1
20mm
M20
7TCA297090R0128
HAAM0404G1
20mm
1/2NPT
7TCA297090R0065
HAMM0505G1
25mm
M25
7TCA297090R0132
HAAM0505G1
25mm
3/4NPT
7TCA297090R0068
HAMM0606G1
32mm
M32
7TCA297090R0136
HAAM0606G1
32mm
1 NPT
7TCA297090R0071
HAMM0707G1
40mm
M40
7TCA297090R0140
HAAM0707G1
40mm
1 1/4NPT
7TCA297090R0073
HAMM0808G1
50mm
M50
7TCA297090R0143
HAAM0808G1
50mm
1 1/2NPT
7TCA297090R0075
HAMM0909G1
63mm
M63
7TCA297090R0145
HAAM0909G1
63mm
2 NPT
7TCA297090R0077
Part No
Size
Thread
GID
Part No
Size
Thread
GID
HAMS0304G1
16mm
M20
7TCA297090R0147
HAAS0304G1
16mm
1/2NPT
7TCA297090R0079
HAMS0404G1
20mm
M20
7TCA297090R0149
HAAS0404G1
20mm
1/2NPT
7TCA297090R0081
HAMS0505G1
25mm
M25
7TCA297090R0151
HAAS0505G1
25mm
3/4NPT
7TCA297090R0083
HAMS0606G1
32mm
M32
7TCA297090R0153
HAAS0606G1
32mm
1 NPT
7TCA297090R0085
HAMS0707G1
40mm
M40
7TCA297090R0155
HAAS0707G1
40mm
1 1/4NPT
7TCA297090R0087
HAMS0808G1
50mm
M50
7TCA297090R0157
HAAS0808G1
50mm
1 1/2NPT
7TCA297090R0089
HAMS0909G1
63mm
M63
7TCA297090R0159
HAAS0909G1
63mm
2 NPT
7TCA297090R0091
Select region / language
Europe
Americas
Middle East and Africa
Asia and Oceania
Global
-
English
Austria
-
German
Belgium
-
Dutch
|
French
Bulgaria
-
Bulgarian
Croatia
-
Croatian
Czech Republic
-
Czech
Denmark
-
Danish
Estonia
-
Estonian
Finland
-
Finnish
France
-
French
Germany
-
German
Greece
-
Greek
Hungary
-
Hungarian
Ireland
-
English
Italy
-
Italian
Latvia
-
Latvian
Lithuania
-
Lithuanian
Luxembourg
-
French
Netherlands
-
Dutch
Norway
-
Norwegian
Poland
-
Polish
Portugal
-
Portuguese
Romania
-
Romanian
Russia
-
Russian
Serbia
-
Serbian
Slovakia
-
Slovakian
Slovenia
-
Slovenian
Spain
-
Spanish
Sweden
-
Swedish
Switzerland
-
French
|
German
|
Italian
Turkiye
-
Turkish
United Kingdom
-
English
Global
-
English
Argentina
-
Spanish
Aruba
-
Spanish
Bolivia
-
Spanish
Brazil
-
Portuguese
Canada
-
English
|
French
Chile
-
Spanish
Colombia
-
Spanish
Costa Rica
-
Spanish
Dominican Republic
-
Spanish
Ecuador
-
Spanish
El Salvador
-
Spanish
Guatemala
-
Spanish
Honduras
-
Spanish
Mexico
-
Spanish
Panama
-
Spanish
Paraguay
-
Spanish
Peru
-
Spanish
Puerto Rico
-
Spanish
United States of America
-
English
Uruguay
-
Spanish
Global
-
English
Algeria
-
English
|
French
Angola
-
English
|
French
Bahrain
-
English
|
French
Botswana
-
English
|
French
Cameroon
-
English
|
French
Côte d'Ivoire
-
English
|
French
Egypt
-
English
|
French
Ghana
-
English
|
French
Israel
-
Hebrew
Jordan
-
English
Kenya
-
English
|
French
Kuwait
-
English
Lebanon
-
English
Madagascar
-
English
|
French
Mali
-
English
|
French
Mauritius
-
English
|
French
Morocco
-
English
|
French
Namibia
-
English
|
French
Nigeria
-
English
|
French
Oman
-
English
Pakistan
-
English
Palestine
-
English
Qatar
-
English
Saudi Arabia
-
English
Senegal
-
English
|
French
South Africa
-
English
Tanzania
-
English
|
French
Tunisia
-
English
|
French
Uganda
-
English
|
French
United Arab Emirates
-
English
Zambia
-
English
|
French
Zimbabwe
-
English
|
French
Global
-
English
Australia
-
English
Bangladesh
-
English
China
-
Chinese
|
English
India
-
English
Indonesia
-
English
Japan
-
Japanese
Kazakhstan
-
Russian
Malaysia
-
English
Mongolia
-
Mongolian
|
English
New Zealand
-
English
Philippines
-
English
Singapore
-
English
South Korea
-
Korean
Sri Lanka
-
English
Taiwan (Chinese Taipei)
-
Chinese - Traditional
Thailand
-
English
Vietnam
-
English