Hex Locknut

Metallic Locknuts

  • Stainless Steel or Nickel plated brass
  • Metric threads available
  • For securing threaded fittings into knockouts and fixing holes

Typical applications

  • Designed to help maintain system integrity
Select Language
  • English
  • français
hexlocknut
Parts list
Documents
Contact us

Nickel plated brass

Part No. Metric Thread Size Dimension Across Flats Thickness
Nickel plated brass - Hex Locknut
WHMM03 M16 20mm 3.0mm
WHMM04 M20 24mm 3.0mm
WHMM05 M25 30mm 3.5mm
WHMM06 M32 38mm 5.0mm
WHMM07 M40 50mm 5.0mm
WHMM08 M50 60mm 7.0mm


Stainless steel

Part No. Metric Thread Size Dimension Across Flats Thickness
Stainless Steel - Hex Locknut
MXWH03 16mm 20mm 3.0mm
MXWH04 20mm 28mm 3.5mm
MXWH05 25mm 28mm 4.0mm
MXWH06 32mm 38mm 5.0mm
MXWH07 40mm 50mm 4.5mm
MXWH08 50mm 66mm 7.0mm
MXWH09 63mm 70mm 7.5mm

PDF Icon   
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language