Type FLT

Limited fire hazard, zero halogen coating conduit

  • Galvanised Steel Core - String packed with low fire hazard covering
  • Temperature range - Static applications: -20ºC to +90ºC
    Temperature range - Dynamic applications: -5ºC to +105ºC
  • Up to IP67 rating (with appropriate fitting)
  • High UV resistance
  • Medium flexibility - medium fatigue life
  • Halogen free
  • Self extinguishing

Typical applications

  • Essential for use in areas where public safety is of importance in the event of a fire
Select Language
  • English
  • français
Type SPLHC_LiqOilResCovSteelConduit_Adaptasteel

Approvals

  • BSI Kitemark KM-90009 
  • CE Mark to the Low Voltage Directive
  • EN45545-2 HL3
  • NFF16-101 I1 F1 
  • LUL 1-085
  • BS 6853 Class 1A
Parts list
Related products
Contact us
Black Part No. Nominal Conduit Size US
Conduit Size
Outside Diameter Inside Diameter Coil Lengths (m)
FLT02* 12mm 5/16” 14.2mm 10.0mm 10, 30
FLT03* 16mm 3/8” 17.8mm 12.5mm 10, 30
FLT04* 20mm 1/2” 21.1mm 15.9mm 10, 30
FLT05* 25mm 3/4” 26.4mm 21.0mm 10, 30
FLT06* 32mm 1” 33.1mm 26.4mm 10, 20
FLT07* 40mm 1 1/4” 41.8mm 35.4mm 10, 20
FLT08* 50mm 1 1/2” 47.5mm 40.4mm 10, 20
FLT09* 63mm 2” 59.7mm 51.6mm 10, 20

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language