Type KSU small bore

Uncovered Stainless Steel Conduit

  • Stainless Steel AISI 304
  • Temperature range - Static applications: -65ºC to +350ºC
    Temperature range - Dynamic applications: -45ºC to +250ºC
  • Up to IP40 rating (with appropriate fitting)
  • Very high flexibility and fatigue life

Typical applications

  • General OEM Machinery
  • Lighting / Cable Track
  • Under-floor wiring, access flooring
Select Language
  • English
  • français
steel cond

Approvals

  • BSI Kitemark KM-90009 
  • CE Mark to the Low Voltage Directive
Parts list
Documents
Contact us
Part No. Nominal Conduit Size US Conduit Size Outside Diameter Inside Diameter Coil Lengths
KSU00320 3mm - 5.1mm 3.3mm 20m
KSU00520 5mm - 7.0mm 5.1mm 20m
KSU00810 8mm - 10.1mm 8.0mm 10m
KSU01* 10mm - 9.6mm 7.0mm 10/30m

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language