0
Products & Solutions
Industries
Services
Careers
About us
Contact us
Suggestions
Products
See more products
0
Offerings
Offerings
Low Voltage Products
Low Voltage Products
Products
Products
Conduit & fittings
Conduit & fittings
Kopex
Kopex
Metallic fittings
Metallic fittings
Type C12
Type C12
Type C12
Straight fitting - external male thread
Nickel plated brass
Temperature range - Static Applications: -40ºC to +130ºC
IP66 & IP67 as standard with PST & PSBF
Typical applications
General OEM Machinery
Lighting / Cable Track
Under-floor wiring, access flooring
Approvals
BSI Kitemark KM-90009
CE Mark to the Low Voltage Directive
Select Language
English
français
Parts list
Related products
Contact us
Part no
Thread size & Pitch
Nominal Dimensions (mm)
Ext Thread Outside Diameter
Int Thread Inside Diameter
Min Bore
Across Flats
Thread Length
Nominal Length
BCM0303
M16 x 1.5
16.0
14.4
8.1
23.4
11.1
26.9
BCM0404
M20 x 1.5
20.0
18.4
11.3
25.7
11.1
28.5
BCM0505
M25 x 1.5
25.0
23.4
14.1
28.5
11.1
30.5
BCM0606
M32 x 1.5
32.0
30.4
20.4
36.5
11.1
31.7
BCM0707
M40 x 1.5
40.0
38.4
26.8
43.5
14.3
40.5
BCM0808
M50 x 1.5
50.0
48.4
32.7
54.0
16.5
47.5
Type PSBF
PVC covered galvanised steel with a Kraft paper inner lining
Type PST
Low fire hazard halogen free, low smoke toxicity
Contact us
Submit your inquiry and we will contact you
Contact us
Select region / language
Europe
Americas
Middle East and Africa
Asia and Oceania
Global
-
English
Austria
-
German
Belgium
-
Dutch
|
French
Bulgaria
-
Bulgarian
Croatia
-
Croatian
Czech Republic
-
Czech
Denmark
-
Danish
Estonia
-
Estonian
Finland
-
Finnish
France
-
French
Germany
-
German
Greece
-
Greek
Hungary
-
Hungarian
Ireland
-
English
Italy
-
Italian
Latvia
-
Latvian
Lithuania
-
Lithuanian
Luxembourg
-
French
Netherlands
-
Dutch
Norway
-
Norwegian
Poland
-
Polish
Portugal
-
Portuguese
Romania
-
Romanian
Russia
-
Russian
Serbia
-
Serbian
Slovakia
-
Slovakian
Slovenia
-
Slovenian
Spain
-
Spanish
Sweden
-
Swedish
Switzerland
-
French
|
German
|
Italian
Turkiye
-
Turkish
United Kingdom
-
English
Global
-
English
Argentina
-
Spanish
Aruba
-
Spanish
Bolivia
-
Spanish
Brazil
-
Portuguese
Canada
-
English
|
French
Chile
-
Spanish
Colombia
-
Spanish
Costa Rica
-
Spanish
Dominican Republic
-
Spanish
Ecuador
-
Spanish
El Salvador
-
Spanish
Guatemala
-
Spanish
Honduras
-
Spanish
Mexico
-
Spanish
Panama
-
Spanish
Paraguay
-
Spanish
Peru
-
Spanish
Puerto Rico
-
Spanish
United States of America
-
English
Uruguay
-
Spanish
Global
-
English
Algeria
-
English
|
French
Angola
-
English
|
French
Bahrain
-
English
|
French
Botswana
-
English
|
French
Cameroon
-
English
|
French
Côte d'Ivoire
-
English
|
French
Egypt
-
English
|
French
Ghana
-
English
|
French
Israel
-
Hebrew
Jordan
-
English
Kenya
-
English
|
French
Kuwait
-
English
Lebanon
-
English
Madagascar
-
English
|
French
Mali
-
English
|
French
Mauritius
-
English
|
French
Morocco
-
English
|
French
Namibia
-
English
|
French
Nigeria
-
English
|
French
Oman
-
English
Pakistan
-
English
Palestine
-
English
Qatar
-
English
Saudi Arabia
-
English
Senegal
-
English
|
French
South Africa
-
English
Tanzania
-
English
|
French
Tunisia
-
English
|
French
Uganda
-
English
|
French
United Arab Emirates
-
English
Zambia
-
English
|
French
Zimbabwe
-
English
|
French
Global
-
English
Australia
-
English
Bangladesh
-
English
China
-
Chinese
|
English
India
-
English
Indonesia
-
English
Japan
-
Japanese
Kazakhstan
-
Russian
Malaysia
-
English
Mongolia
-
Mongolian
|
English
New Zealand
-
English
Philippines
-
English
Singapore
-
English
South Korea
-
Korean
Sri Lanka
-
English
Taiwan (Chinese Taipei)
-
Chinese - Traditional
Thailand
-
English
Vietnam
-
English