Type GUN

Liquid resistant Space Saver for Covered Conduit

  • Nickel plated brass
  • Temperature range - Static Applications: -50ºC to +350ºC
    Temperature range - Moving Applications: -45ºC to +250ºC
  • IP54 as standard with KEBF & KEBT

Typical applications

  • General OEM Machinery
  • Lighting / Cable Track
  • Under-floor wiring, access flooring

Approvals

  • BSI Kitemark KM-90009
  • CE Mark to the Low Voltage Directive
Parts list
Related products
Contact us
Part No. inal Conduit Size
GUN0101 10mm
GUN0202 12mm
GUN0303 16mm
GUN0404 20mm
GUN0505 25mm
GUN0606 32mm
GUN0707 40mm
GUN0808 50mm

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language