Type XEN 

Conduit Terminator     

  • Nickel plated brass 
  • Temperature range - Static Applications: -20ºC to +120ºC
    Temperature range - Moving Applications: -5ºC to +120ºC
  • IP40 rated
  • For insertion into threaded entries & knockouts using a locknut (order locknut separately)

Typical applications

  • Industry Processing – Food and beverage, chemical, feed, wood 
  • Automation, machines & panel building
  • Utility – Power
  • Mining equipment
  • Marine & Shipping
Select Language
  • English
  • français

Approvals

  • BSI Kitemark KM-90009
  • CE Mark to the Low Voltage Directive
Parts list
Related products
Contact us
Part No. Nominal Conduit Size US
Conduit Size
XEN01 10mm 1/4”
XEN02 12mm 5/16”
XEN03 16mm 3/8”
XEN04 20mm 1/2”
XEN05 25mm 3/4”
XEN06 32mm 1”
XEN07 40mm 1 1/4”
XEN08 50mm 1 1/2”
XEN09 63mm 2”

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language