Type XQM 

Straight Male Fitting - Liquid Tight for Covered Conduit

  • Nickel plated brass
  • UL514B File No. E60625 listed 
  • Temperature range - Static Applications: -65ºC to +150ºC
    Temperature range - Moving Applications: -45ºC to +150ºC
  • High Temperature Co-polyester Seal
  • IP66 to IP69 rated
  • For insertion into threaded entries & knockouts using a locknut (order locknut separately)

Typical applications

  • Industry Processing – Food and beverage, chemical, feed, wood 
  • Automation, machines & panel building
  • Utility – Power
  • Mining equipment
  • Marine & Shipping
Select Language
  • English
  • français

Approvals

  • BSI Kitemark KM-90009
  • CE Mark to the Low Voltage Directive
  • UL514B file number E60625
Parts list
Related products
Contact us
Metric Part No. Nominal Conuit Size Metric Thread Size NPT
Part No.
NPT
Thread Size
US
Conduit Size
XQM0203 16mm M16 5/16”
XQM0303 16mm M16 3/8”
XQM0304 20mm M20 XQA0304 1/2” 3/8”
XQM0404 20mm M20 XQA0404 1/2” 1/2”
XQM0505 25mm M25 XQA0505 3/4” 3/4”
XQM0606 32mm M32 XQA0606 1” 1”
XQM0707 40mm M40 XQA0707 1 1/4” 1 1/4”
XQM0808 50mm M50 XQA0808 1 1/2” 1 1/2”
XQM0909 63mm M63 XQA0909 2” 2”

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language