Type XRM 45° 

45° Elbow Fitting - External Male Thread

  • Nickel plated brass
  • UL514B File No. E60625 listed 
  • Temperature range - Static Applications: -50ºC to +150ºC
    Temperature range - Moving Applications: -50ºC to +150ºC
  • High Temperature Co-polyester Seal
  • IP66 to IP69 rated
  • For insertion into threaded entries & knockouts using a locknut (order locknut separately)

Typical applications

  • Industry Processing – Food and beverage, chemical, feed, wood 
  • Automation, machines & panel building
  • Utility – Power
  • Mining equipment
  • Marine & Shipping

Approvals

  • BSI Kitemark KM-90009
  • CE Mark to the Low Voltage Directive
  • UL514B file number E60625
Parts list
Related products
Contact us
Part No. Nominal Conuit Size Metric Thread Size US
Conduit Size
XRM0303 16mm M16 3/8”
XRM0304 20mm M20 3/8”
XRM0404 20mm M20 1/2”
XRM0505 25mm M25 3/4”
XRM0606 32mm M32 1”
XRM0707 40mm M40 1 1/4”
XRM0808 50mm M50 1 1/2”
XRM0909 63mm M63 2”

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language