Series 5200/5300-PT “Quick-Connect™”    

Straight, 45° and 90° fittings


  • Steel, Zinc Plated
  • 3/8” to 1” (12mm to 25mm)
  • Insulated & Non-insulated Versions
  • Temperature Rating:
    UL/CSA:  -20 to +105°C
    IEC/CE:  -25 to 105°C
  • UL Listed Ingress Ratings:
    Indoor:  Type 4, 12, 13
    Outdoor: Type 3, 3R, 4
  • IEC Ingress Ratings:  IP 66, IP 67
  • UL Listed to UL 514B
  • CSA Certified to CSA C22.2, No. 18.3
  • CE Certified to IEC/CE 61386-1, -23

Typical applications & conduit solutions:

Downloads

Select region / language