Series 5200AL GR Aluminum Grounding 

Straight and 90° fittings


  • Aluminum
  • 3/8” to 4” (12mm to 103mm)
  • Non-insulated versions
  • Temperature Rating:
    UL/CSA:  -20 to +105°C
    IEC/CE:  -25 to 105°C
  • UL Listed Ingress Ratings:
    Indoor:  Type 4, 12, 13
    Outdoor: Type 3, 3R, 4
  • IEC Ingress Ratings:  IP 66, IP 67
  • UL Listed to UL 514B
  • CSA Certified to CSA C22.2, No. 18.3
  • IEC CE Certified to IEC 61386-1, -23

Typical applications & conduit solutions:

Downloads

Select region / language