Series 5300/9300SST6 Stainless Steel 316
- 316 Stainless Steel
- 3/8” to 2” (12mm to 63mm)
- NPT and ISO Metric Threads
- Insulated Version
- Temperature Rating:
UL/CSA: -20 to +105°C
IEC/CE: -25 to 105°C
- UL Listed Ingress Ratings:
Indoor: Type 4, 4X, 12, 13
Outdoor: Type 3, 3R, 4, 4X
- IEC Ingress Ratings: IP 66, IP 67
- UL Listed to UL 514B
- CSA Certified to CSA C22.2, No. 18.3
- IEC CE Certified to IEC 61386-1, -23
Typical applications & conduit solutions:
-
General Purpose - Type LT4GE, LT6GE
- Food & Bev – Type LT6FE