One-piece, with safety lid. Ideal for machine building, installation and construction industries.
Material + Characteristics
- Made from 50% recycle based polyamide 6.
- Low carbon footprint
- One-piece construction
- Very high impact resistance
- Optimal axial strain relief due to integrated rib
- Suitable for overhead installations due to safety lid
- High retention forces
- Quick mounting due to single hole fixing
- Very good chemical properties
- Fits both conduit profiles - fine (T) and coarse (G)
Compatible with:
- PMA EcoGuard Conduits
- PMAFLEX Pro Conduits
- PMAFLEX Multilayer Conduits
- PMAFLEX Conduits
- PMA Smart Line Conduits