Straight, metric thread, ideal for machine building, installation and construction industries.
Material + Characteristics
- Made from 50% recycle based polyamide 6
- Ingress protection: IP66 (EN/IEC 60529)
- Part of ABB EcoSolutions portfolio
- Low carbon footprint
- Easy „push-in“ installation
- Re-opening with screwdriver (for security reasons hand opening not possible)
- Space saving due to compact design
- Fits both conduit profiles - fine (T) and coarse (G)
Compatible with:
- PMA EcoGuard Conduits
- PMAFLEX Pro Conduits
- PMAFLEX Multilayer Conduits
- PMAFLEX Conduits
- PMA Smart Line Conduits