Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

SVN4 Flat thread gasket

You can view this page in:

GAS


For sealing of polyamide or metal threads of PMA fittings
For ingress protection at the thread up to IP68
For solid sealing of uneven rough contact areas around the thread hole or when no constructive measures for O-Rings are provided



Material + Characteristics
• NBR reinforced with aramide fibres (asbestos-free)
• Temperature range: –50 °C to +200 °C, short-term to +350 °C