PMA CobotProtect™ CobotKit

Select Language
  • English
  • Deutsch
  • français
  • 日本語

A complete cable protection kit, ready to use on every collaborative robot

The PMA CobotProtect™ cobot solution has been pre-engineered as a complete kit including XTPC multilayer conduit, BCCH conduit holder and BCSR strain relief ring. The highly flexible PMA CobotProtect™ kit with Velcro strap (included) and Ty-Rap cable ties (optional) for fixation, incorporates features which ensures to compatibility with most widely used collaborative robot on the market. 

The PMA CobotProtect™ CobotKit includes 3 meter XTPC multilayer conduit, two BCCH conduit holder with Velcro strap, one BFH-0 system support and one BCSR strain relief ring.

According to ISO 14644-14, the system achieves Air Cleanliness Class 1, making it suitable for use in highly sensitive environments.


 

Select region / language