Conduit terminal support sleeve. Within PMA robotic/automation conduits in connection with PMA connection parts.
Features & Benefits:
- Increases the maximum system pull-out strength
- Very good chemical properties
- Fits conduit profile - coarse
Materials:
- High-grade, specially formulated polyamide 6
Compatible with:
- Compatible with PMA robotic/automation conduit types XR90, XTPC, PIS/ PIH and PUE, all with coarse profile
Colour:
Environmental properties:
- Free from halogens and cadmium • RoHS and REACH compliant