BSS-OS screwless protection sleeve

Select Language
  • English
  • Deutsch
  • français

The PMA Screwless Abrasion Protection Sleeve offers an easy-to-install, metal- and screw-free solution to protect corrugated conduits against abrasion and chafing.

Features & Benefits:
• Increases lifetime of moving conduits in dynamic applications
• Optimized for high impact resistance
• No metal parts, no screws
• Tool-free installation
• Easy (re-)positioning without full disassembly
• Excellent chafing characteristics
• Fits both conduit profiles - fine (T) and coarse (G)


BSS_396

BSS_OS_396_216

Technical information

Select region / language