Select Language
  • English
  • Deutsch
  • français
  • 日本語

CobotClamp for fixation of PMA CobotKit at cobots

PMA CobotClamp secures CobotKit & CobotKit+ at axis 6 of a collaborative robot.

This metal clamp is specifically designed for collaborative robots (cobots) to securely attach PMA CobotProtect™ – CobotKit & CobotKit+ at the cobot’s end of the arm (6th axis, tool output flange). It’s made from stainless steel and can be mounted using the BFH-0 System Support or BSH-R Tube Clamp. The ISO-conform design (ISO 9409-1:2004) ensures easy installation and compatibility with cobot models of various payloads & reach.

BSH-R Tube Clamp is separately available, BFH-0 System Support is separately available or as part of PMA CobotProtect™ - CobotKit & CobotKit+.




cobotclamp_396px

Technical information& related products

Select region / language