BTK Ball joint sleeve

You can view this page in:

Ball joint sleeve allows fixation and mechanical guidance of PMA conduits. Used in combination with BSH tube clamps. Suited for robotics dress pack installations.


Features & Benefits:

  • Ball joint used in combination with BSH allows tilting of up to 
    +/- 10° and 360° of axial rotation, increases degree of freedom 
    for cable packs
  • Trumpet-shaped openings restricts conduit bending radius, 
    increasing product lifetime
  • Combination with strain relief insert (BTR) allows to block axial 
    conduit movement/sliding
  • Easy to install and exchange

Compatible with:

Select region / language