Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

CYFH Conduit

You can view this page in:

very flexible, heavy-duty


In automobile and truck industries


Material + Characteristics
• Specially formulated polyamide 6
• Good flexibility
• Good impact strength also at low temperatures and dry conditions
• Self-extinguishing
• Free from halogens, REACH + ROHS compliant
• Temperature range: –30 °C to +90 °C, short-term to +125 °C