very flexible, medium-duty
For machine building and installation industries
For static and slightly dynamic applications
Material + Characteristics
• Specially formulated polyamide 6
• Very good ductility and good reversed bending characteristics
• Good mechanical characteristics even under extreme conditions,
such as low temperatures and low humidity
• Self-extinguishing, acc. to UL 94 V2
• Free from halogens, REACH + ROHS compliant
• Temperature range: –40 °C to +105 °C, short-term to +160 °C