Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

JLLPA Overextruded Conduit

You can view this page in:

  • EN

flexible, heavy-duty

An unique conduit designed for excellent cable protection with a smooth out layer. Thanks to its smooth surface, this solution is ideal for areas where machines need to be cleaned on a regularly basis. For static applications in machine building, installation and construction industries. and for general applications with cleaning requirements.


Material and characteristics
Conduit: High-grade, specially formulated polyamide 6
Overextrusion: modified polyamide 6
Smooth outer layer
For easy cleaning
Flexibility in combination with high strength
Good resistance to chemicals and cleaning agents
Corrosion free
Self-extinguishing
Temperature range –18°C ... +105°C continuous
UL Recognition according to UL 1696 (file E80294)
Very good UV resistance and weathering characteristics
Compatible with PMAFIX Pro fittings