Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

PCS Conduit

You can view this page in:

very flexible, heavy-duty


For dynamic outside applications in railway vehicles.
For outdoor applications with highest requirements to UV and weathering resistance. Extensive railway approvals.


Material + Characteristics
Specially modified polyamide 12
Highest reversed bending resistance
Very good mechanical characteristics even under extreme conditions,
  such as low temperatures and low humidity
Excellent fatigue resistance
Excellent resistance to ultra violet rays and weathering
Free from halogens, REACH + ROHS compliant
Temperature range: –50 °C to +95 °C, short-term to +150 °C

PMA recommends the new Multilayer conduits XPCS and XPCSF for new designs.