flexible, medium-wall
For light rail rolling stock applications e.g. Tram, Metro, Monorail
Good pressure resistance and mechanical properties
Very good flammability characteristics
Material + Characteristics
• High-grade, specially formulated polyamide 6
• Self-extinguishing
• Good flexibility
• Good pressure and impact resistance
• Good weather resistance
• Free from halogens and cadmium
• Temperature range: –40 °C to +105 °C, short-term to +160 °C