highly flexible, medium-duty
For automation as well as for machine building and industrial installations, especially where continuous movements occur
Material + Characteristics
• Specially modified polypropylene
• Excellent reversed bending performance and flexibility
• Good impact resistance
• Good resistance against strong acids
• Free from halogens, REACH + ROHS compliant
• Temperature range: –25 °C to +95 °C, short-term to +130 °C