Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

PSX Conduit

You can view this page in:

flexible, light-duty


For applications with highest fire safety performance requirements

For applications with extreme temperature conditions
For applications exposed to radiation


Material + Characteristics
Specially modified polyetherimide
Excellent high and low temperature properties
High radiation resistance
Very good ductility
Low smoke density and toxicity
Chemical resistance:
  To oils, fats, acids, alcohols and hot water (good resistance to hydrolysis)
Free from halogens, REACH + ROHS compliant
Temperature range: –100 °C to +170 °C, short-term to +200 °C