PUE Conduit

You can view this page in:

highly flexible, medium-duty


For robotic applications with multi-axial movements
Specially suitable for tight bending-radii


Material + Characteristics
• Specially modified polyurethane
• Highest reversed bending resistance
• Excellent chafing characteristics
• Free from halogens, REACH + ROHS compliant
• Temperature range: –60 °C to +50 °C

Select region / language