PUS Conduit

You can view this page in:

highly flexible, heavy-duty (UL Listed)


For long-term external applications with approval acc. to UL 1660 (UL Listing)
For dynamic applications


Material + Characteristics
• Specially modified polyamide 12
• Very good reversed bending resistance
• Very good mechanical strength at low temperatures
• Excellent resistance to ultra violet rays and weathering
• Self-extinguishing, acc. to UL 94 V2
• Free from halogens, REACH + ROHS compliant
• Temperature range: –50 °C to +95 °C, short-term to +150 °C

Select region / language