VCS Conduit

Select Language
  • English
  • Deutsch
  • français

flexible, heavy-duty


Heavy duty UL recognized conduit for machine applications


Material + Characteristics
Specially formulated polyamide 6
• High compression and impact strengths at low temperatures and low humidity
• Good ductility
• Very good resistance to ultra violet rays and weathering
• Free from halogens, REACH + ROHS compliant
• Temperature range: –50 °C to +105 °C, short-term to +160 °C

VCS Conduit_396px width
Select region / language