Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

VUS Conduit

You can view this page in:

flexible, heavy-duty (UL Listed)


For static exterior installations with approval acc. to UL 1660 (UL Listing)
For applications requiring high compression resistance


Material + Characteristics
• Specially modified polyamide 6
• Good ductility
• High mechanical strength even under extreme conditions,
  such as low temperatures and low humidity
• Very good resistance to ultra violet rays and weathering
• Free from halogens, REACH + ROHS compliant
• Temperature range: –50 °C to +105 °C, short-term to +160 °C