highly flexible, medium-duty
For machine building and equipment with high requirements
Allows easy cable insertion due to low friction inner layer
Material + Characteristics
• Outer layer: Specially formulated polyamide 6
Intermediate layer: Specially bonding compound
Inner layer: Specially modified polyethylene
• Very good ductility and good reversed bending charact.
• Good mechanical characteristics even under extreme conditions,
such as low temperatures and low humidity
• Self-extinguishing
• Free from halogens, REACH + ROHS compliant
• Temperature range: –50 °C to +105 °C, short-term to +160 °C