XPCS Multilayer conduit

Select Language
  • English
  • Deutsch
  • français
  • italiano
very flexible, heavy-duty


The XPCS multilayer conduit with green inner layer is suitable for use in all external rail rolling stock applications.
For inter-carriage jumper cables, for installations on the roof and for applications on the undercarriage and bogies.
It achieves a HL2 classification according to requirement set R22 and R23 of EN45545-2 allowing use on most train design and operating categories.
It also complies with the requirements of NFPA 130.


Material + Characteristics
High-grade, specially formulated PA12/PA6
Excellent resistance to UV rays and atmospheric corrosion
Very good flexibility
Good mechanical strength, also at dry conditions
Self-extinguishing
free from halogens and cadmium
Temperature range: -50°C ... +95°C continuous, +150°C short-term
EN45545-2 HL2 (requirement set R22/R23)

XPCS_396px
Select region / language