XPCSF Multilayer conduit

Select Language
  • English
  • Deutsch
  • français
  • italiano
very flexible, heavy-duty

The XPCSF multilayer conduit with orange inner layer is suitable for use in all external rail rolling stock applications.
For inter-carriage jumper cables, for installations on the roof and for applications on the undercarriage and bogies.
It achieves a HL3 classification according to requirement set R23 of EN45545-2 allowing use on all train design and operating categories.


Material and characteristics
High-grade, specially formulated PA12/PA12
Excellent resistance to UV rays and atmospheric corrosion
Excellent flexibility
Good mechanical strength, also at dry conditions
Self-extinguishing
Free from halogens and cadmium
Temperature range –50°C ... +95°C continuous, +150°C short-term specifications
EN 45545-2 HL3 (requirement set R23)

XPCSF no shadow_396px
Select region / language