XSOL Multilayer conduit

Select Language
  • English
  • Deutsch
  • français

highly flexible, medium-duty 


All-purpose, especially in long-term external applications, e.g. energy technology


Material + Characteristics
• Outer layer: Specially formulated polyamide 12
  Intermediate layer: Specially bonding compound
  Inner layer: Specially modified polyamide 6
• Very good resistance to UV and weathering
• Very high ductility and reversed bending resistance
• Very good mechanical strength
• High impact resistance even under extreme conditions,
  such as low temperatures and low humidity
• Good fire safety characteristics, self-extinguishing
• Free from halogens, REACH + ROHS compliant
• Temperature range: –50 °C to +95 °C, short-term to +150 °C


XSOL Conduit_396px width
Select region / language