flexible, heavy-duty
For track side applications and other exterior static applications
Material + Characteristics
• Outer layer: Specially formulated polyamide 6
Intermediate layer: Specially bonding compound
Inner layer: Specially modified polyolefin
• Easy layouting through:
- High conduit ductility and formability
- Low friction inner layer facilitates cable insertion
• Excellent impact characteristics at low temperatures
• Very good resistance to ultra violet rays and atmospheric corrosion
• Free from halogens, REACH + ROHS compliant
• Temperature range: –50 °C to +90 °C, short-term to +120 °C