Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

XVCS2H Multilayer conduit

You can view this page in:

flexible, heavy-duty


For track side applications and other exterior static applications with high UV exposure


Material + Characteristics
• Outer layer: Specially formulated polyamide 12
  Intermediate layer: Specially bonding compound
  Inner layer: Specially modified polyolefin
• Easy layouting through:
  - High conduit ductility and formability
  - Low friction inner layer facilitates cable insertion
• Excellent impact characteristics at low temperatures
• Excellent resistance to ultra violet rays and atmospheric corrosion
• Free from halogens, REACH + ROHS compliant
• Temperature range: –50 °C to +90 °C, short-term to +120 °C