Divisible System - BLSGO Connection Splice

Select Language
  • English
  • français

one-piece


Compatible with PMA standard, slit and divisible conduits with standard nominal widths.
In industries, plant construction, machine building as well as in house and electrical installations.
For retrofit installation or repair.


Characteristics

• Polyamide (Nylon) 66
• IP40 rated
• Temperature Range: -40ºC to +105ºC
• Very High UV resistance
• Self-Extinguishing, low smoke toxicity & Halogen free
• Conforms to:
    - CE Mark to the low voltage directive
    - RoHS Compliant to 2011/65/EU
• One-piece external design for unrestricted bore and quick assembly with no tools.
• Conduit can be installed in fitting prior to closing

jps
Select region / language