Global site

PPCOF Conduit

You can view this page in:

flexible, divisible


For machine building and plant construction
For trouble-free retrofitting and applicable for repairs


Material + Characteristics
• Specially modified polypropylene PP
• Can be opened and closed again in longitudinal direction any time
• Good reversed bending resistance
• Temperature range: –20 °C to +105 °C, short-term to +150 °C