EMCFIX - NVEZ-M-T/B - EMC Fitting

Select Language
  • English
  • Deutsch
  • français

Straight with strain relief, IP68, metric metal thread

EMC fitting with Pflitsch T80 HL3 approved strain relief insert for EMC sensitive applications in railway vehicle construction and machine building industry


Features & Benefits:

  • Pflitsch EMC UNI DICHT TRI Spring system
  • For use with shielded cables
  • Integrated strain relief
  • Very high impact resistance
  • Vibration-proof connection to PMAFLEX conduits
  • High conduit pull-out strength
  • Fits both conduit profiles - fine (T) and coarse (G)

Ingress protection:

  • IP66, IP68 & IP69 (EN/IEC 60529)
  • IP68 (up to 10 bar at the cable)
  • IP69, 100 bar with Water impact protection (WPS-ring)

Material:

  • Fitting body: high-grade, specially formulated polyamide 6
  • Thread: nickel-plated brass
  • Sealing insert: TPE T80, EN45545-2 HL3
EMCFIX_NVEZ_M_3combi_96px

Select region / language